MC74HC1GU04: Single Unbuffered Inverter

Description: The MC74HC1GU04 is a high speed CMOS unbuffered in...
  • The MC74HC1GU04 is a high speed CMOS unbuffered inverter fabricated with silicon gate CMOS technology.

    The MC74HC1GU04 output drive current is 1/2 compared to MC74HC series.
  • Features
  • High Speed: tPD = 7ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1mA (Max) at TA = 25°C
  • High Noise Immunity
  • Balanced Propagation Delays (tpLH = tpHL)
  • Symmetrical Output Impedance (IOH = IOL = 2mA)
  • Chip Complexity: FET = 105; Equivalent Gate = 26
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC1GU04DFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Unbuffered Inverter
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • MC74HC1GU04DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Unbuffered Inverter
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:33,000
  • PandS:>1K
  • MC74HC1GU04DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Unbuffered Inverter
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:66,000
  • PandS:>1K
  • Packages
    Specifications
  • Type: Inverter 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 20 
  • IO Max (mA):
  • Package Type: SC-88A / SC-70-5  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site