MC74HC20A: Dual 4-Input NAND Gate

Description: The MC74HC20A is identical in pinout to the LS20. ...
  • The MC74HC20A is identical in pinout to the LS20. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 V to 6 V
  • Low Input Current: 1 uA
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC20ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input NAND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:34,045
  • MC74HC20ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input NAND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:32,500
  • MC74HC20ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input NAND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:16,320
  • MC74HC20ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input NAND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC20ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input NAND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:37,500
  • Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): null  23 
  • IO Max (mA): null 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site