MC74HC240A: Octal Inverting Buffer/Line Driver/Line Receiver, 3-State

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC240A is identical in pinout to the LS240. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    This octal noninverting buffer/line driver/line receiver is designed to be used with 3-state memory address drivers, clock drivers, and other sub-oriented systems. The device has inverting outputs and two active-low output enables.

    The HC240A is similar in function to the HC241A and HC244A.
  • Features
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 120 FETs or 30 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC240ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Inverting Buffer/Line Driver/Line Receiver, 3-State
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:12,500
  • PandS:>1K
  • MC74HC240ADWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Inverting Buffer/Line Driver/Line Receiver, 3-State
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:37,848
  • MC74HC240ADWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Inverting Buffer/Line Driver/Line Receiver, 3-State
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:3,000
  • NLV74HC240ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal Inverting Buffer/Line Driver/Line Receiver, 3-State
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC240ADWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Inverting Buffer/Line Driver/Line Receiver, 3-State
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • NLV74HC240ADWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal Inverting Buffer/Line Driver/Line Receiver, 3-State
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 22 
  • IO Max (mA):
  • Package Type: TSSOP 20 LEAD  SOIC-20W 
  • ON Semiconductor Full Web Site