MC74HC273A: Octal D Flip-Flop

Description: High-Performance Silicon-Gate CMOS

The MC...
  • High-Performance Silicon-Gate CMOS

    The MC74HC273A is identical in pinout to the LS273. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    This device consists of eight D flip-flops with common Clock and Reset inputs. Each flip-flop is loaded with a low-to-high transition of the Clock input. Reset is asynchronous and active low.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 264 FETs or 66 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC273ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • MC74HC273ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • MC74HC273ADWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:<1K
  • ON Semiconductor:1,216
  • MC74HC273ADWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:<1K
  • NLV74HC273ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC273ADWR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Type: D-Type 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 29 
  • IO Max (mA):
  • Package Type: TSSOP 20 LEAD  SOIC-20W 
  • ON Semiconductor Full Web Site