MC74HC32A: Quad OR Gate

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC32A is identical in pinout to the LS32. The device inputs are compatible with Standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 2 to 6V
  • Low Input Current: 1mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance With the JEDEC Standard No. 7A Requirements
  • Chip Complexity: 48 FETs or 12 Equivalent Gates
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC32ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Chip1Stop:>1K
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • MC74HC32ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • MC74HC32ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad OR Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Chip1Stop:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:22,500
  • PandS:>10K
  • NLV74HC32ADG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • NLV74HC32ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad OR Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • NLV74HC32ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad OR Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:35,000
  • NLVHC32ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad OR Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: OR 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 15 
  • IO Max (mA):
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site