MC74HC367A: Hex 3-State NonInverting Buffer with Separate 2-Bit and 4-Bit Sections

Description: The MC74HC367A is identical in pinout to the LS367...
  • The MC74HC367A is identical in pinout to the LS367. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    This device is arranged into 2-bit and 4-bit sections, each having its own active-low Output Enable. When either of the enables is high, the affected buffer outputs are placed into high-impedance states. The HC367A has noninverting outputs.
  • Features
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 92 FETs or 23 Equivalent Gates
  • Applications
  • Desktop, White Goods, Industrial, etc
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC367ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex 3-State NonInverting Buffer with Separate 2-Bit and 4-Bit Sections
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • MC74HC367ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex 3-State NonInverting Buffer with Separate 2-Bit and 4-Bit Sections
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:110,000
  • MC74HC367ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex 3-State NonInverting Buffer with Separate 2-Bit and 4-Bit Sections
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • MC74HC367ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex 3-State NonInverting Buffer with Separate 2-Bit and 4-Bit Sections
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:32,500
  • Packages
    Specifications
  • Channels:
  • Output: 3-State 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 24 
  • IO Max (mA): 24 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site