MC74HC368A: Hex buffer/line driver, 3-state, inverting

Description: The MC74HC368A is identical in pinout to the LS368...
  • The MC74HC368A is identical in pinout to the LS368. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs. This device is arranged into 2 bit and 4 bit sections, each having its own active low Output Enable. When either of the enables is high, the affected buffer outputs are placed into high impedance states. The HC368A has inverting outputs.
  • Features
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 A
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices
  • Applications
  • White Goods, Desktop, Industrial, etc
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC368ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex buffer/line driver, 3-state, inverting
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:35,712
  • MC74HC368ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex buffer/line driver, 3-state, inverting
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:12,500
  • MC74HC368ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex buffer/line driver, 3-state, inverting
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • MC74HC368ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Hex buffer/line driver, 3-state, inverting
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site