MC74HC373A: Octal 3-State Non-Inverting Transparent Latch

Description: High-Performance Silicon-Gate CMOS

The MC...
  • High-Performance Silicon-Gate CMOS

    The MC74HC373A is identical in pinout to the LS373. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    These latches appear transparent to data (i.e., the outputs change asynchronously) when Latch Enable is high. When Latch Enable goes low, data meeting the setup and hold time becomes latched.

    The Output Enable input does not affect the state of the latches, but when Output Enable is high, all device outputs are forced to the high-impedance state. Thus, data may be latched even when the outputs are not enabled.

    The HC373A is identical in function to the HC573A which has the data inputs on the opposite side of the package from the outputs to facilitate PC board layout.

    The HC373A is the non-inverting version of the HC533A.
  • Features
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 186 FETs or 46.5 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC373ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Transparent Latch
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:<100
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:150
  • MC74HC373ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Transparent Latch
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MC74HC373ADWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Transparent Latch
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:6,954
  • MC74HC373ADWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Transparent Latch
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • NLV74HC373ADWR2G
  • Status: Active, Not Rec
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal 3-State Non-Inverting Transparent Latch
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Type: Latch 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 25 
  • IO Max (mA):
  • Package Type: TSSOP 20 LEAD  SOIC-20W 
  • ON Semiconductor Full Web Site