MC74HC374A: Octal D Flip-Flop

Description: High-Performance Silicon-Gate CMOS

The MC...
  • High-Performance Silicon-Gate CMOS

    The MC74HC374A is identical in pinout to the LS374. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    Data meeting the setup time is clocked to the outputs with the rising edge of the clock. The Output Enable input does not affect the states of the flip-flops, but when Output Enable is high, the outputs are forced to the high-impedance state; thus, data may be stored even when the outputs are not enabled.

    The HC374A is identical in function to the HC574A which has the input pins on the opposite side of the package from the output. This device is similar in function to the HC534A which has inverting outputs.
  • Features
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 266 FETs or 66.5 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC374ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:22,575
  • MC74HC374ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • MC74HC374ADWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • Newark:>1K
  • ON Semiconductor:3,534
  • MC74HC374ADWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<100
  • Mouser:>1K
  • ON Semiconductor:3,000
  • NLV74HC374ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC374ADWG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • NLV74HC374ADWR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Octal D Flip-Flop
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Packages
    Specifications
  • Type: D-Type 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 25 
  • IO Max (mA):
  • Package Type: TSSOP 20 LEAD  SOIC-20W 
  • ON Semiconductor Full Web Site