MC74HC377A: Octal D-Type Flip-Flop with Common Clock and Enable

Description: The MC74HC377A is identical in pinout to the LS273...
  • The MC74HC377A is identical in pinout to the LS273. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs. This device consists of eight D flip-flops with common Clock and Enable (E) inputs. Each flip-flop is loaded with a low-to-high transition of the Clock input. Enable (E) is active low.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 µA
  • Chip Complexity: 264 FETs or 66 Equivalent Gates
  • Applications
  • Desktop
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC377ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D-Type Flip-Flop with Common Clock and Enable
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • MC74HC377ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D-Type Flip-Flop with Common Clock and Enable
  • Package Type: TSSOP 20 LEAD
  • Package Case Outline: 9.48
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • MC74HC377ADWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D-Type Flip-Flop with Common Clock and Enable
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 38
  • MC74HC377ADWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Octal D-Type Flip-Flop with Common Clock and Enable
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Specifications
  • Type: D-Type 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 27 
  • IO Max (mA): 5.2 
  • Package Type: TSSOP 20 LEAD  SOIC-20W 
  • ON Semiconductor Full Web Site