MC74HC390A: Dual 4-Stage Binary Ripple Counter with ÷2 and ÷5 Sections

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC390A is identical in pinout to the LS390. The device inputs are compatible with standard CMOS outputs; with pullup resistors,they are compatible with LSTTL outputs.

    This device consists of two independent 4-bit counters, each composed of a divide-by-two and a divide-by-five section. The divide-by-two and divide-by-five counters have separate clock inputs, and can be cascaded to implement various combinations of divide-by-2 and/or divide-by-5 up to a divide-by-100 counter.

    Flip-flops internal to the counters are triggered by high-to-low transitions of the clock input. A separate, asynchronous reset is provided for each 4-bitcounter. State changes of the Q outputs do not occur simultaneously because of internal ripple delays. Therefore, decoded output signals are subject to decoding spikes and should not be used as clocks or strobes except when gated with the Clock of the HC390A.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No 7A
  • Chip Complexity: 244 FETs or 61 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC390ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Stage Binary Ripple Counter with ÷2 and ÷5 Sections
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:14,016
  • MC74HC390ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Stage Binary Ripple Counter with ÷2 and ÷5 Sections
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • MC74HC390ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Stage Binary Ripple Counter with ÷2 and ÷5 Sections
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • NLV74HC390ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 4-Stage Binary Ripple Counter with ÷2 and ÷5 Sections
  • Package Type: SOIC-20W
  • Package Case Outline: 751D-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Counter 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 58 
  • PD Max (W): 0.75 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-16  TSSOP-16  SOIC-20W 
  • ON Semiconductor Full Web Site