MC74HC393A: Dual 4-Stage Binary Ripple Counter

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC393A is identical in pinout to the LS393. The device inputs are compatible with standard CMOS outputs; with pullup resistors,they are compatible with LSTTL outputs.

    This device consists of two independent 4-bit binary ripple counters with parallel outputs from each counter stage. A divide-by 256 counter can be obtained by cascading the two binary counters.

    Internal flip-flops are triggered by high-to-low transitions of the clock input. Reset for the counters is asynchronous and active-high. State changes of the Q outputs do not occur simultaneously because of internal ripple delays. Therefore, decoded output signals are subject to decoding spikes and should not be used as clocks or as strobes except when gated with the Clock of the HC393A.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 236 FETs or 59 Equivalent Gates
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC393ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Stage Binary Ripple Counter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:14,575
  • MC74HC393ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Stage Binary Ripple Counter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MC74HC393ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Stage Binary Ripple Counter
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NLV74HC393ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual 4-Stage Binary Ripple Counter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Counter 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 52 
  • PD Max (W): 0.75 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site