MC74HC4040A: 12-Stage Binary Ripple Counter

Description: The MC74C4040A is identical in pinout to the stand...
  • The MC74C4040A is identical in pinout to the standard CMOS MC14040. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    This device consists of 12 master-slave flip-flops. The output of each flip-flop feeds the next and the frequency at each output is half of that of the preceding one. The state counter advances on the negative-going edge of the Clock input. Reset is asynchronous and active-high.

    State changes of the Q outputs do not occur simultaneously because of internal ripple delays. Therefore, decoded output signals are subject to decoding spikes and may have to be gated with the Clock of the HC4040A for some designs.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 uA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance With JEDEC Standard No. 7A Requirements
  • Chip Complexity: 398 FETs or 99.5 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC4040ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 12-Stage Binary Ripple Counter
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • ON Semiconductor:7,968
  • MC74HC4040ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 12-Stage Binary Ripple Counter
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:32,500
  • MC74HC4040ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 12-Stage Binary Ripple Counter
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NLV74HC4040ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 12-Stage Binary Ripple Counter
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Counter 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 31 
  • PD Max (W): 0.75 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site