MC74HC4060A: 14-Stage Binary Ripple Counter with Oscillator

Description: High-Performance Silicon-Gate CMOS

The MC...
  • High-Performance Silicon-Gate CMOS

    The MC74C4060A is identical in pinout to the standard CMOS MC14060B. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    This device consists of 14 master-slave flip-flops and an oscillator with a frequency that is controlled either by a crystal or by an RC circuit connected externally. The output of each flip-flop feeds the next and the frequency at each output is half of that of the preceding one. The state of the counter advances on the negative-going edge of the Osc In. The active-high Reset is asynchronous and disables the oscillator to allow very low power consumption during stand-by operation.

    State changes of the Q outputs do not occur simultaneously because of internal ripple delays. Therefore, decoded output signals are subject to decoding spikes and may have to be gated with Osc Out 2 of the HC4060A.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance With JEDEC Standard No. 7A Requirements
  • Chip Complexity: 390 FETs or 97.5 Equivalent Gates
  • Pb-Free Package is Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC4060ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 14-Stage Binary Ripple Counter with Oscillator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • MC74HC4060ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 14-Stage Binary Ripple Counter with Oscillator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:<100
  • MC74HC4060ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 14-Stage Binary Ripple Counter with Oscillator
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • MC74HC4060ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 14-Stage Binary Ripple Counter with Oscillator
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • NLV74HC4060ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 14-Stage Binary Ripple Counter with Oscillator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • ON Semiconductor:27,500
  • NLVHC4060ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 14-Stage Binary Ripple Counter with Oscillator
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: Counter 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 250 
  • PD Max (W): 0.75 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site