MC74HC4067A: Quad Analog Switch/Multiplexer/Demultiplexer

Description: The MC74HC4067A utilizes silicon gate CMOS technol...
  • The MC74HC4067A utilizes silicon gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF channel leakage current . This bilateral switch/multiplexer/demultiplexer controls analog and digital voltages that may vary across the full power supply range (from VCC to GND). The ON/OFF control inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.For analog switches with voltage level translators, see the HC4316A.
  • Features
  • Fast Switching and Propagation Speeds
  • High ON/OFF Output Voltage Ratio
  • Low Crosstalk Between Switches
  • Diode Protection on All Inputs/Outputs
  • Wide PowerSupply Voltage Range (VCC-GND) = 2.0 to 6.0 V
  • Analog Input Voltage Range (VCC-GND) = 0 to 6.0 V
  • Improved Linearity and Lower ON Resistance over Input Voltage
  • Low Noise
  • These are PbFree Devices
  • Applications
  • White Goods, Desktop, etc
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC4067ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer
  • Package Type: TSSOP-24
  • Package Case Outline: 948H-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 62
  • MC74HC4067ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer
  • Package Type: TSSOP-24
  • Package Case Outline: 948H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC74HC4067ADWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer
  • Package Type: SOIC-24
  • Package Case Outline: 751E-04
  • MSL: 3
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • ON Semiconductor:8,700
  • MC74HC4067ADWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer
  • Package Type: SOIC-24
  • Package Case Outline: 751E-04
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:<1K
  • NLV74HC4067ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer
  • Package Type: TSSOP-24
  • Package Case Outline: 948H-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 19 
  • IO Max (mA): 25 
  • Package Type: TSSOP-24  SOIC-24 
  • ON Semiconductor Full Web Site