MC74HC4316A: Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux) with Separate Analog and Digital Power Supplies

Description: The MC74HC4316A utilizes silicon-gate CMOS technol...
  • The MC74HC4316A utilizes silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF-channel leakage current. This bilateral switch/multiplexer/ demultiplexer controls analog and digital voltages that may vary across the full analog power-supply range (from VCC to VEE ).

    The HC4316A is similar in function to the metal-gate CMOS MC14016 and MC14066, and to the High-Speed CMOS HC4066A. Each device has four independent switches. The device control and Enable inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs. The device has been designed so that the ON resistances (RON) are much more linear over input voltage than RON of metal-gate CMOS analog switches. Logic-level translators are provided so that the On/Off Control and Enable logic-level voltages need only be VCC and GND, while the switch is passing signals ranging between VCC and V EE . When the Enable pin (active-low) is high, all four analog switches are turned off.
  • Features
  • Logic-Level Translator for On/Off Control and Enable Inputs
  • Fast Switching and Propagation Speeds
  • High ON/OFF Output Voltage Ratio
  • Diode Protection on All Inputs/Outputs
  • Analog Power-Supply Voltage Range (VCC - VEE) = 2.0 to 12.0 Volts
  • Digital (Control) Power-Supply Voltage Range (VCC - GND) = 2.0 to 6.0 Volts, Independent of VEE
  • Improved Linearity of ON Resistance
  • Chip Complexity: 66 FETs or 16.5 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC4316ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux) with Separate Analog and Digital Power Supplies
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • NLV74HC4316ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux) with Separate Analog and Digital Power Supplies
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 160 
  • ron Max (Ω): 160 
  • VCC Min (V):
  • VCC Max (V):
  • Package Type: SOIC-16 
  • ON Semiconductor Full Web Site