MC74HC4538A: Dual Precision Monostable Multivibrator

Description: The MC74HC4538A is identical in pinout to the MC14...
  • The MC74HC4538A is identical in pinout to the MC14538B. The device inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.

    This dual monostable multivibrator may be triggered by either the positive or the negative edge of an input pulse, and produces a precision output pulse over a wide range of pulse widths. Because the device has conditioned trigger inputs, there are no trigger-input rise and fall time restrictions. The output pulse width is determined by the external timing components, Rx and Cx. The device has a reset function which forces the Q output low and the Qbar output high, regardless of the state of the output pulse circuitry.
  • Features
  • Unlimited Rise and Fall Times Allowed on the Trigger Inputs
  • Output Pulse is Independent of the Trigger Pulse Width
  • +/- 10% Guaranteed Pulse Width Variation from Part to Part (Using the Same Test Jig)
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS and TTL
  • Operating Voltage Range: 3.0 to 6.0 V
  • Low Input Current: 1.0 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 145 FETs or 36 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC4538ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Precision Monostable Multivibrator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:>1K
  • MC74HC4538ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Precision Monostable Multivibrator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:<100
  • Newark:>1K
  • PandS:In Stock
  • MC74HC4538ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual Precision Monostable Multivibrator
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:>1K
  • NLV74HC4538ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Precision Monostable Multivibrator
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:32,500
  • NLVHC4538ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual Precision Monostable Multivibrator
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:20,000
  • Packages
    Specifications
  • Type: Multivibrator 
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 35 
  • PD Max (W): 0.5  0.45 
  • IO Max (mA):
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site