MC74HC4851A: Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control

Description: Automotive Customized

These devices are pi...
  • Automotive Customized

    These devices are pin compatible to standard HC405x and MC1405xB analog mux/demux devices, but feature injection current effect control. This makes them especially suited for usage in automotive applications where voltages in excess of normal logic voltage are common.

    The injection current effect control allows signals at disabled analog input channels to exceed the supply voltage range without affecting the signal of the enabled analog channel. This eliminates the need for external diode/ resistor networks typically used to keep the analog channel signals within the supply voltage range.

    The devices utilize low power silicon gate CMOS technology. The Channel Select and Enable inputs are compatible with standard CMOS outputs.
  • Features
  • Injection Current Cross-Coupling Less than 1mV/mA (See Figure 9)
  • Pin Compatible to HC405X and MC1405XB Devices
  • Power Supply Range (VCC - GND) = 2.0 to 6.0 V
  • In Compliance With the Requirements of JEDEC Standard No. 7A
  • Chip Complexity: 154 FETs or 36 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC4851ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • MC74HC4851ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>50K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • MC74HC4851ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • MC74HC4851ADWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • FutureElectronics:>1K
  • Mouser:>1K
  • NLV74HC4851ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC4851AMN1TWG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control
  • Package Type: QFN-16
  • Package Case Outline: 485AW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLV74HC4851AMNTWG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control
  • Package Type: QFN-16
  • Package Case Outline: 485AW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:24,000
  • NLVHC4851ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLVHC4851ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • NLVHC4851ADWR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • SCNLVHC4851ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexer/Demultiplexer (Mux/Demux) with Injection Current Effect Control
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:20,000
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SP8T  sp8t 
  • Icc Max (µA): 40 
  • ron Max (Ω): 550 
  • VCC Min (V):
  • VCC Max (V):
  • Package Type: SOIC-16  TSSOP-16  SOIC-16W  QFN-16 
  • ON Semiconductor Full Web Site