MC74HC589A: 8-Bit Shift Register

Description: High-Performance Silicon-Gate CMOS

The MC7...
  • High-Performance Silicon-Gate CMOS

    The MC74HC589A is similar in function to the HC597, which is not a 3-state device. The device inputs are compatible with standard CMOS outputs, with pullup resistors, they are compatible with LSTTL outputs.

    This device consists of an 8-bit storage latch which feeds parallel data to an 8-bit shift register. Data can also be loaded serially (see Function Table). The shift register output, QH, is a three-state output, allowing this device to be used in bus-oriented systems.

    The HC589A directly interfaces with the Motorola SPI serial data port on CMOS MPUs and MCUs.
  • Features
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 526 FETs or 131.5 Equivalent Gates
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC589ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Shift Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • Newark:>1K
  • MC74HC589ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Shift Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:<100
  • Newark:<1K
  • PandS:>10K
  • MC74HC589ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 8-Bit Shift Register
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC589ADG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Shift Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • NLV74HC589ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Shift Register
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC589ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 8-Bit Shift Register
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Packages
    Specifications
  • Type: Shift Register 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 40 
  • IO Max (mA):
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site