MC74HC595A: Shift Register 3-State

Description: High-Performance Silicon-Gate CMOS

The MC...
  • High-Performance Silicon-Gate CMOS

    The MC74HC595A consists of an 8-bit shift register and an 8-bit D-type latch with three-state parallel outputs. The shift register accepts serial data and provides a serial output. The shift register also provides parallel data to the 8-bit latch. The shift register and latch have independent clock inputs. This device also has an asynchronous reset for the shift register.

    The HC595A directly interfaces with the SPI serial data port on CMOS MPUs and MCUs.
  • Features
  • Output Drive Capability: 15 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Chip Complexity: 328 FETs or 82 Equivalent Gates
  • Improvements over HC595
    Improved Propagation Delays
    50% Lower Quiescent Power
    Improved Input Noise and Latchup Immunity
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC595ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Shift Register 3-State
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:11,904
  • MC74HC595ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Shift Register 3-State
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>100K
  • Digikey:>50K
  • FutureElectronics:>100K
  • Mouser:>10K
  • Newark:<1K
  • Newark:>1K
  • Newark:>10K
  • ON Semiconductor:945,000
  • PandS:>10K
  • Wpi:>10K
  • MC74HC595ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Shift Register 3-State
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • MC74HC595ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Shift Register 3-State
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • PandS:>1K
  • MC74HC595AMNTWG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Shift Register 3-State
  • Package Type: QFN-16
  • Package Case Outline: 485AW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLV74HC595ADG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Shift Register 3-State
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • NLV74HC595ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Shift Register 3-State
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC595ADTG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Shift Register 3-State
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • NLV74HC595ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Shift Register 3-State
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74HC595AMN1TWG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Shift Register 3-State
  • Package Type: QFN-16
  • Package Case Outline: 485AW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLV74HC595AMNTWG
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Shift Register 3-State
  • Package Type: QFN-16
  • Package Case Outline: 485AW
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Type: Shift Register 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 28 
  • IO Max (mA):
  • Package Type: SOIC-16  TSSOP-16  QFN-16 
  • ON Semiconductor Full Web Site