MC74HC73A: Dual JK Flip Flop with Reset

Description: High Performance Silicon Gate CMOS. The MC74HC73A ...
  • High Performance Silicon Gate CMOS. The MC74HC73A is identical in pinout to the LS73. The device inputs are compatible with standard CMOS outputs, with pullup resistors, they are compatible with LSTTL outputs. Each flip flop is negative edge clocked and has an active low asynchronous reset. The MC74HC73A is identical in function to the HC107, but has a different pinout.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2.0 to 6.0 V
  • Low Input Current: 1.0 µA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with the JEDEC Standard No. 7.0 A Requirements
  • Chip Complexity: 92 FETs or 23 Equivalent Gates
  • These are PbFree Devices
  • Applications
  • Desktop
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HC73ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual JK Flip Flop with Reset
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MC74HC73ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual JK Flip Flop with Reset
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:60,000
  • MC74HC73ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual JK Flip Flop with Reset
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • MC74HC73ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual JK Flip Flop with Reset
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:70,000
  • NLV74HC73ADR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Dual JK Flip Flop with Reset
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Type: JK-Type 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): 21 
  • IO Max (mA): 5.2 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site