MC74HCT138A: 1-of-8 Decoder/Demultiplexer with LSTTL Compatible Inputs

Description: The MC74HCT138A is identical in pinout to the LS13...
  • The MC74HCT138A is identical in pinout to the LS138. The HCT138A may be used as a level converter for interfacing TTL or NMOS outputs to High Speed CMOS inputs. The HCT138A decodes a three bit Address to one of eight active lot outputs. This device features three Chip Select inputs, two active low and one active high to facilitate the demultiplexing, cascading, and chip selecting functions. The demultiplexing function is accomplished by using the Address inputs to select the desired device output; one of the Chip Selects is used as a data input while the other Chip Selects are held in their active states.
  • Features
  • Chip Complexity: 122 FETs or 30.5 Equivalent Gates
  • Output Drive Capability: 10 LSTTL Loads
  • TTL/NMOS Compatible Input Levels
  • Operating Voltage Range: 4.5 to 5.5 V
  • Low Input Current: 1.0 µA
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • In Compliance with the Requirements Defined by JEDEC Standard No. 7A
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HCT138ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-of-8 Decoder/Demultiplexer with LSTTL Compatible Inputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:14,544
  • MC74HCT138ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-of-8 Decoder/Demultiplexer with LSTTL Compatible Inputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC74HCT138ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 1-of-8 Decoder/Demultiplexer with LSTTL Compatible Inputs
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:207,500
  • Packages
    Specifications
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 27 
  • IO Max (mA): null 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site