MC74HCT20A: Dual 4-Input NAND Gate, TTL

Description: The MC74HCT20A is identical in pinout to the LS20....
  • The MC74HCT20A is identical in pinout to the LS20. The device inputs are compatible with standard CMOS LSTTL outputs.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 4.5 V to 5.5 V
  • Low Input Current: 1uA
  • High Noise Immunity Characteristic of CMOS Devices
  • These are PbFree Devices
  • Applications
  • Desktop, White Goods, etc
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HCT20ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input NAND Gate, TTL
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • MC74HCT20ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input NAND Gate, TTL
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC74HCT20ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input NAND Gate, TTL
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • MC74HCT20ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 4-Input NAND Gate, TTL
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site