MC74HCT4051A: Analog Multiplexers / Demultiplexers with LSTTL Compatible Inputs

Description: The MC74HCT4051A utilize silicon-gate CMOS technol...
  • The MC74HCT4051A utilize silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF leakage currents. These analog multiplexers/demultiplexers control analog voltages that may vary across the complete power supply range (from VCC to VEE). The HCT4051A is identical in pinout to the metal-gate MC14051AB. The Channel-Select inputs determine which one of the Analog Inputs/Outputs is to be connected, by means of an analog switch, to the Common Output/Input. When the Enable pin is HIGH, all analog switches are turned off. The Channel-Select and Enable inputs are compatible with standard CMOS and LSTTL outputs. These devices have been designed so that the ON resistance (Ron) is more linear over input voltage than Ron of metal-gate CMOS analog switches.
  • Features
  • Fast Switching and Propagation Speeds
  • Low Crosstalk Between Switches
  • Diode Protection on All Inputs/Outputs
  • Analog Power Supply Range (VCC VEE) = 2.0 to 12.0 V
  • Digital (Control) Power Supply Range (VCC GND) = 2.0 to 6.0 V
  • Improved Linearity and Lower ON Resistance Than MetalGate
    Counterparts
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    M74HCT4051ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers / Demultiplexers with LSTTL Compatible Inputs
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:<1K
  • MC74HCT4051ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers / Demultiplexers with LSTTL Compatible Inputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • MC74HCT4051ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers / Demultiplexers with LSTTL Compatible Inputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:395,000
  • MC74HCT4051ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers / Demultiplexers with LSTTL Compatible Inputs
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • NLV74HCT4051ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexers / Demultiplexers with LSTTL Compatible Inputs
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): null  12 
  • tpd Max (ns): 45 
  • IO Max (mA): 25 
  • Package Type: TSSOP-16  SOIC-16 
  • ON Semiconductor Full Web Site