MC74HCT4066A: Quad Analog Switch/Multiplexer/Demultiplexer/with LSTTL Compatible Inputs

Description: The MC74HCT4066A utilizes silicon-gate CMOS techno...
  • The MC74HCT4066A utilizes silicon-gate CMOS technology to achieve fast progagation delays, low ON resistances, and low OFF-channel leakage current. This bilateral swithch, multiplexer, demultiplexer controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND). The HCT4066A is identical in pinout to the metal-gate CMOS MC14016 and MC14066. Each device has four independent switches. The device has been designed so the ON resistances (RON) are more linear over input voltage than RON of metal-gate CMOS analog switches. The ON and OFF control inputs are compatible with standard CMOS and LSTTL outputs. For analog switches with voltage-level translators, see the HC4316A.
  • Features
  • Fast Switching and Propagation Speeds
  • High ON/OFF Output Voltage Ratio
  • Low Crosstalk Between Switches
  • Diode Protection on All Inputs/Outputs
  • Wide PowerSupply Voltage Range (VCC GND) = 2.0 to 12.0 V
  • Analog Input Voltage Range (VCC GND) = 2.0 to 12.0 V
  • Improved Linearity and Lower ON Resistance over Input Voltage
    than the MC14016 or MC14066
  • Low Noise
  • Chip Complexity: 44 FETs or 11 Equivalent Gates
  • These are PbFree and HF Devices
  • Applications
  • Audio, Video
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    M74HCT4066ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer/with LSTTL Compatible Inputs
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:25,000
  • MC74HCT4066ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer/with LSTTL Compatible Inputs
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • MC74HCT4066ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer/with LSTTL Compatible Inputs
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC74HCT4066ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer/with LSTTL Compatible Inputs
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA):
  • ron Max (Ω): 120 
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • Package Type: TSSOP-14  SOIC-14 
  • ON Semiconductor Full Web Site