MC74HCT4851A: Analog Multiplexers/Demultiplexers with Injection Current Effect Control with LSTTL Compatible Inputs

Description: Automotive Customized. This device is pin compatib...
  • Automotive Customized. This device is pin compatible to standard HC4051 and MC14051B analog mux/demux devices, but feature injection current effect control. This makes them especially suited for usage in automotive applications where voltages in excess of normal logic voltage are common. The injection current effect control allows signals at disabled analog input channels to exceed the supply voltage range without affecting the signal of the enabled analog channel. This eliminates the need for external diode/ resistor networks typically used to keep the analog channel signals within the supply voltage range. The devices utilize low power silicon gate CMOS technology. The Channel Select and Enable inputs are compatible with standard CMOS or LSTTL outputs.
  • Features
  • Injection Current CrossCoupling Less than 1mV/mA
  • Pin Compatible to HC4051 and MC14051B Devices
  • Power Supply Range (VCC GND) = 4.5 to 5.5 V
  • In Compliance With the Requirements of JEDEC Standard No. 7A
  • Chip Complexity: 154 FETs or 36 Equivalent Gates
  • These are PbFree Devices
  • Applications
  • White Goods, Desktop, Industrial, etc;
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    M74HCT4851ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers/Demultiplexers with Injection Current Effect Control with LSTTL Compatible Inputs
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:30,000
  • M74HCT4851ADWR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers/Demultiplexers with Injection Current Effect Control with LSTTL Compatible Inputs
  • Package Type: SOIC-16W
  • Package Case Outline: 751G-03
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • MC74HCT4851ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers/Demultiplexers with Injection Current Effect Control with LSTTL Compatible Inputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • MC74HCT4851ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers/Demultiplexers with Injection Current Effect Control with LSTTL Compatible Inputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • MC74HCT4851ADTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers/Demultiplexers with Injection Current Effect Control with LSTTL Compatible Inputs
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • NLV74HCT4851ADRG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Multiplexers/Demultiplexers with Injection Current Effect Control with LSTTL Compatible Inputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLVHCT4851ADTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Multiplexers/Demultiplexers with Injection Current Effect Control with LSTTL Compatible Inputs
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Channels:
  • VCC Min (V): 4.5 
  • VCC Max (V): 5.5 
  • tpd Max (ns): 40 
  • IO Max (mA): 0.0001 
  • Package Type: TSSOP-16  SOIC-16W  SOIC-16 
  • ON Semiconductor Full Web Site