MC74HCT86A: Quad 2-Input Exclusive OR Gate with LSTTL Compatible Inputs

Description: High-Performance Silicon-Gate CMOS

The MC74...
  • High-Performance Silicon-Gate CMOS

    The MC74HCT86A is identical in pinout to the LS86. The device inputs are compatible with standard CMOS outputs and LSTTL outputs.
  • Features
  • Output Drive Capability: 10 LSTTL Loads
  • Outputs Directly Interface to CMOS, NMOS, and TTL
  • Operating Voltage Range: 2 to 6 V
  • Low Input Current: 1 mA
  • High Noise Immunity Characteristic of CMOS Devices
  • In Compliance with JEDEC Standard No. 7A Requirements
  • Chip Complexity: 56 FETs or 14 Equivalent Gates
  • These are PbFree Devices
  • Applications
  • Desktop
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74HCT86ADG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Exclusive OR Gate with LSTTL Compatible Inputs
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • MC74HCT86ADR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Exclusive OR Gate with LSTTL Compatible Inputs
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • MC74HCT86ADTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Input Exclusive OR Gate with LSTTL Compatible Inputs
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Type: XOR 
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site