MC74LCX00: Low Voltage CMOS Quad 2-Input NAND Gate

Description: The MC74LCX00 is a high performance, quad 2-input ...
  • The MC74LCX00 is a high performance, quad 2-input NAND gate operating from a 2.3 to 3.6V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5V allows MC74LCX00 inputs to be safely driven from 5V devices.

    Current drive capability is 24mA at the outputs.
  • Features
  • Designed for 2.3 to 3.6V VCC Operation
  • 5V Tolerant Inputs - Interface Capability With 5V TTL Logic
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current (10mA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V; Machine Model >200V
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74LCX00DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Quad 2-Input NAND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • MC74LCX00DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Quad 2-Input NAND Gate
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • PandS:<1K
  • MC74LCX00DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Quad 2-Input NAND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:5,472
  • MC74LCX00DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Quad 2-Input NAND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • NLV74LCX00DTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Voltage CMOS Quad 2-Input NAND Gate
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • tpd Max (ns): 5.2 
  • IO Max (mA): null 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site