MC74LCX04: Low Voltage CMOS Hex Inverter

Description: The MC74LCX04 is a high performance hex inverter o...
  • The MC74LCX04 is a high performance hex inverter operating from a 2.0 to 5.5V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5V allows MC74LCX04 inputs to be safely driven from 5V devices

    .Current drive capability is 24mA at the outputs.
  • Features
  • Designed for 2.0 to 5.5V V CC Operation
  • 5V Tolerant Inputs - Interface Capability With 5V TTL Logic
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current (10mA) Substantially Reduces System Power Requirements
  • Latchup Performance Exceeds 500mA
  • ESD Performance: Human Body Model >2000V; Machine Model >200V
  • Pb-Free Packages
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74LCX04DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Hex Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MC74LCX04DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Hex Inverter
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:>1K
  • MC74LCX04DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Hex Inverter
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • ON Semiconductor:20,544
  • MC74LCX04DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Hex Inverter
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • PandS:>1K
  • NLV74LCX04DTR2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Low Voltage CMOS Hex Inverter
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • Output: CMOS 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): 5.2 
  • IO Max (mA): 24 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site