MC74LCX14: Low Voltage CMOS Hex Inverter with 5.0 V-Tolerant Input and Schmitt Trigger Input

Description: The MC74LCX14 is a high performance hex inverter w...
  • The MC74LCX14 is a high performance hex inverter with Schmitt-Trigger inputs operating from a 2.7 to 3.6 V supply. High impedance TTL compatible inputs significantly reduce current loading to input drivers, while TTL compatible outputs offer improved switching noise performance. A VI specification of 5.5 V allows MC74LCX14 inputs to be safely driven from 5 V devices.

    Pin configuration and function are the same as the MC74LCX04, but the inputs have hysteresis and, with its Schmitt trigger function, the LCX14 can be used as a line receiver which will receive slow input signals.
  • Features
  • Designed for 2.3 V to 3.6 V VCC Operation
  • 5 V Tolerant Inputs - Interface Capability With 5 V TTL Logic
  • LVTTL Compatible
  • LVCMOS Compatible
  • 24 mA Balanced Output Sink and Source Capability
  • Near Zero Static Supply Current (10 mA) Substantially Reduces System Power Requirements
  • Latch Performance Exceeds 500 mA
  • Current Drive Capability is 24 mA at the Outputs
  • Pin and Function Compatible with Other Standard Logic Families
  • ESD Performance: HBM > 2000 V; Machine Model > 100 V
  • Chip Complexity: 41 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74LCX14DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Hex Inverter with 5.0 V-Tolerant Input and Schmitt Trigger Input
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 55
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:4,840
  • PandS:<100
  • MC74LCX14DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Hex Inverter with 5.0 V-Tolerant Input and Schmitt Trigger Input
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • PandS:>10K
  • MC74LCX14DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Hex Inverter with 5.0 V-Tolerant Input and Schmitt Trigger Input
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • ON Semiconductor:16,800
  • MC74LCX14DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Low Voltage CMOS Hex Inverter with 5.0 V-Tolerant Input and Schmitt Trigger Input
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • PandS:<1K
  • Specifications
  • Type: Inverter 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • tpd Max (ns): 6.5 
  • IO Max (mA): 24 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site