MC74LVX139: Dual 2-to-4 Decoder/ Demultiplexer

Description: The MC74LVX139 is an advanced high speed CMOS 2-to...
  • The MC74LVX139 is an advanced high speed CMOS 2-to-4 decoder/ demultiplexer fabricated with silicon gate CMOS technology.

    When the device is enabled (Ebar=low), it can be used for gating or as a data input for demultiplexing operations. When the enable input is held high, all four outputs are fixed high, independent of other inputs.

    The inputs tolerate voltages up to 7 V, allowing the interface of 5 V systems to 3 V systems.
  • Features
  • High Speed: tPD = 6.0 ns (Typ) at VCC = 3.3 V
  • Low Power Dissipation: ICC = 4 µA (Max) at TA = 25°C
  • High Noise Immunity: VNIH = VNIL = 28% VCC
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Designed for 2 V to 3.6 V Operating Range
  • Low Noise: VOLP = 0.5 V (Max)
  • Pin and Function Compatible with Other Standard Logic Families
  • Latchup Performance Exceeds 300 mA
  • ESD Performance: HBM > 2000 V; Machine Model > 200 V
  • Chip Complexity: 100 FETs or 25 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74LVX139DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 2-to-4 Decoder/ Demultiplexer
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC74LVX139DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual 2-to-4 Decoder/ Demultiplexer
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:5,000
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • tpd Max (ns): 13 
  • IO Max (mA): null 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site