MC74LVX257: Quad 2-Channel Multiplexer with 3-State Outputs

Description: Quad 2-Channel Multiplexer with 3-State Outputs ...
  • Quad 2-Channel Multiplexer with 3-State Outputs
  • Features
    Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74LVX257DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Channel Multiplexer with 3-State Outputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • MC74LVX257DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Channel Multiplexer with 3-State Outputs
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC74LVX257DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Channel Multiplexer with 3-State Outputs
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • MC74LVX257DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad 2-Channel Multiplexer with 3-State Outputs
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Mouser:>1K
  • ON Semiconductor:15,000
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 3.6 
  • tpd Max (ns): 12 
  • IO Max (mA): null 
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site