MC74LVX4066: Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux)

Description: High-Performance Silicon-Gate CMOS

The MC74...
  • High-Performance Silicon-Gate CMOS

    The MC74LVX4066 utilizes silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF-channel leakage current. This bilateral switch/multiplexer/demultiplexer controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND).

    The LVX4066 is identical in pinout to the metal-gate CMOS MC14066and the high-speed CMOS HC4066A. Each device has four independent switches. The device has been designed so that the ON resistances(RON) are much more linear over input voltage than RON of metal-gate CMOS analog switches.

    The ON/OFF control inputs are compatible with standard CMOSoutputs; with pull-up resistors, they are compatible with LSTTL outputs.
  • Features
  • Fast Switching and Propagation Speeds
  • High ON/OFF Output Voltage Ratio
  • Low Crosstalk Between Switches
  • Diode Protection on All Inputs/Outputs
  • Wide Power-Supply Voltage Range (VCC - GND) = 2.0 to 6.0 Volts
  • Analog Input Voltage Range (VCC - GND) = 2.0 to 6.0 Volts
  • Improved Linearity and Lower ON Resistance over Input Voltage than the MC14016 or MC14066
  • Low Noise
  • Chip Complexity: 44 FETs or 11 Equivalent Gates
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74LVX4066DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:5,000
  • PandS:>10K
  • MC74LVX4066DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 160 
  • ron Max (Ω): 25 
  • VCC Min (V):
  • VCC Max (V):
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site