MC74VHC138: 3-to-8 Line Decoder

Description: The MC74VHC138 is an advanced high speed CMOS 3-to...
  • The MC74VHC138 is an advanced high speed CMOS 3-to-8 decoder fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation.

    When the device is enabled, three Binary Select inputs (A0 - A2) determine which one of the outputs (Y0 - Y7) will go Low. When enable input E3 is held Low or either E2bar or E1bar is held High, decoding function is inhibited and all outputs go high. E3, E2bar, and E1bar inputs are provided to ease cascade connection and for use as an address decoder for memory systems.

    The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output. The inputs tolerate voltages up to 7V, allowing the interface of 5V systems to 3V systems.
  • Features
  • High Speed: tPD = 5.7ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 4mA (Max) at TA = 25°C
  • High Noise Immunity: VNIH = VNIL = 28% VCC
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Designed for 2V to 5.5V Operating Range
  • Low Noise: VOLP = 0.8 V (Max)
  • Pin and Function Compatible with Other Standard Logic Families
  • Latchup Performance Exceeds 300mA
  • ESD Performance: HBM > 2000V; Machine Model > 200V
  • Chip Complexity: 122 FETs or 30.5 Equivalent Gates
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74VHC138DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-to-8 Line Decoder
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:5,088
  • PandS:<100
  • MC74VHC138DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-to-8 Line Decoder
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MC74VHC138DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-to-8 Line Decoder
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • Packages
    Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): 10.1 
  • IO Max (mA):
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site