MC74VHC1G00: Single 2-Input NAND Gate

Description: The MC74VHC1G00 is an advanced high speed CMOS 2 i...
  • The MC74VHC1G00 is an advanced high speed CMOS 2 input NAND gate fabricated with silicon gate CMOS technology.

    The internal circuit is composed of multiple stages, including a buffer output which provides high noise immunity and stable output.

    The MC74VHC1G00 input structure provides protection whenvoltages up to 7 V are applied, regardless of the supply voltage. This allows the MC74VHC1G00 to be used to interface 5 V circuits to 3 V circuits.
  • Features
  • High Speed: tPD = 3.0ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 56
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74VHC1G00DFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • PandS:>10K
  • MC74VHC1G00DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • MC74VHC1G00DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • ON Semiconductor:48,000
  • PandS:>1K
  • NLVVHC1G00DFT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLVVHC1G00DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLVVHC1G00DTT1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Single 2-Input NAND Gate
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Type: NAND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): null 
  • IO Max (mA): null 
  • Package Type: SC-88A / SC-70-5  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site