MC74VHC1G05: Single Inverter, Open Drain

Description: The MC74VHC1G05 is an advanced high speed CMOS inv...
  • The MC74VHC1G05 is an advanced high speed CMOS inverter with open drain output fabricated with silicon gate CMOS technology.

    The internal circuit is composed of three stages, including an open drain output which provides the capability to set output switching level.

    This allows the MC74VHC1G05 to be used to interface 5 V circuits to circuits of any voltage between VCC and 7 V using an external resistor and power supply. The MC74VHC1G05 input structure provides protection when voltages up to 7 V are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 3.8ns (Typ) at VCC = 5V
  • Low Internal Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FET = 105
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74VHC1G05DFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Inverter, Open Drain
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MC74VHC1G05DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Inverter, Open Drain
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>10K
  • ON Semiconductor:45,000
  • MC74VHC1G05DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Inverter, Open Drain
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>10K
  • Newark:>10K
  • ON Semiconductor:3,000
  • PandS:>1K
  • NLVVHC1G05DFT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single Inverter, Open Drain
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLVVHC1G05DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single Inverter, Open Drain
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Channels:
  • Output: Open Drain 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): 7.5 
  • IO Max (mA):
  • Package Type: SC-88A / SC-70-5  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site