MC74VHC1G07: Single Non-Inverting Buffer, Open Drain

Description: The MC74VHC1G07 is an advanced high speed CMOS buf...
  • The MC74VHC1G07 is an advanced high speed CMOS buffer with open drain output fabricated with silicon gate CMOS technology.

    The internal circuit is composed of multiple stages, including a buffer and an open drain output which provides the capability to set the output switching level. This allows the MC74VHC1G07 to be used to interface any 2.0 V to 5.5 V circuit to circuits of any voltage between 1.5 V and 7 V using an external resistor and power supply.

    The MC74VHC1G07 input structure provides protection when voltages up to 7 V are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 3.8ns (Typ) at VCC = 5V
  • Low Internal Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 105
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74VHC1G07DFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, Open Drain
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:<1K
  • Newark:>1K
  • MC74VHC1G07DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, Open Drain
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • Newark:>10K
  • PandS:<100
  • MC74VHC1G07DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, Open Drain
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • Newark:>10K
  • PandS:>1K
  • NL17VHC1G07DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, Open Drain
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLV74VHC1G07DTT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, Open Drain
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLVVHC1G07DFT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, Open Drain
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLVVHC1G07DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single Non-Inverting Buffer, Open Drain
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:153,000
  • Packages
    Specifications
  • Channels:
  • Output: Open Drain 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): 7.5 
  • IO Max (mA):
  • Package Type: SC-88A / SC-70-5  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site