MC74VHC1G09: Single 2-Input AND Gate, Open Drain

Description: The MC74VHC1G09 is an advanced high speed CMOS 2-i...
  • The MC74VHC1G09 is an advanced high speed CMOS 2-input AND gate with open drain output fabricated with silicon gate CMOS technology. It achieves high speed operation similar to equivalent Bipolar Schottky TTL while maintaining CMOS low power dissipation.

    The internal circuit is composed of three stages, including an open drain output which provides the capability to set output switching level. This allows the MC74VHC1G09 to be used to interface 5V circuits to circuits of any voltage between VCC and 7V using an external resistor and power supply.

    The MC74VHC1G09 input structure provides protection when voltages up to 7V are applied, regardless of the supply voltage.
  • Features
  • High Speed: tPD = 4.3ns (Typ) at VCC = 5V
  • Low Internal Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Power Down Protection Provided on Inputs
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 62; Equivalent Gates = 16
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74VHC1G09DFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input AND Gate, Open Drain
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>10K
  • Chip1Stop:>10K
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>10K
  • MC74VHC1G09DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input AND Gate, Open Drain
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>10K
  • PandS:>1K
  • MC74VHC1G09DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single 2-Input AND Gate, Open Drain
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>10K
  • PandS:>1K
  • NLV74VHC1G09DTT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input AND Gate, Open Drain
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLVVHC1G09DFT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input AND Gate, Open Drain
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:75,000
  • NLVVHC1G09DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single 2-Input AND Gate, Open Drain
  • Package Type: SC-88A
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • ON Semiconductor:75,000
  • Packages
    Specifications
  • Type: AND 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): 7.9 
  • IO Max (mA):
  • Package Type: SC-88A  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site