MC74VHC1G66: Analog Switch, SPST, Single Supply

Description: The MC74VHC1G66 is an advanced high speed CMOS bil...
  • The MC74VHC1G66 is an advanced high speed CMOS bilateral analog switch fabricated with silicon gate CMOS technology. It achieves high speed propagation delays and low ON resistances while maintaining CMOS low power dissipation. This bilateral switch controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND).

    The MC74VHC1G66 is compatible in function to a single gate of the High Speed CMOS MC74VHC4066 and the metal-gate CMOS MC14066. The device has been designed so that the ON resistances (RON) are much lower and more linear over input voltage than RON of the metal-gate CMOS or High Speed CMOS analog switches.

    The ON/OFF control inputs are compatible with standard CMOS outputs; with pull-up resistors, it is compatible with LSTTL outputs.
  • Features
  • High Speed: tPD = 20ns (Typ) at VCC = 5 V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Diode Protection Provided on Inputs and Outputs
  • Improved Linearity and Lower ON Resistance over Input Voltage
  • On/Off Control Input Has OVT
  • Chip Complexity: FETs = 11 or 3 Equivalent Gates
  • Pb-Free Packages are Available
  • Applications
  • Cell phones
  • Wireless consumer devices
  • Portable computing
  • Low voltage data acquisition
  • Audio & video signal routing
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74VHC1G66DFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, SPST, Single Supply
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:<100
  • PandS:<1K
  • MC74VHC1G66DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, SPST, Single Supply
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • PandS:>1K
  • MC74VHC1G66DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Analog Switch, SPST, Single Supply
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>50K
  • Digikey:>10K
  • FutureElectronics:>1K
  • Newark:>1K
  • PandS:>10K
  • NLVHC1G66MUR2G
  • Status: Obsolete
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Switch, SPST, Single Supply
  • Package Type: UDFN-6
  • Package Case Outline: 517AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLVVHC1G66DTT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Analog Switch, SPST, Single Supply, Auto standard of MC74VHC1G66 LOG CMOS MLTIPLXR ANALOG
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:45,000
  • MC74VHC1G66DFT1
  • Status: Obsolete
  • Compliance: 
  • Description: Analog Switch, SPST, Single Supply
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC74VHC1G66DFT2
  • Status: Obsolete
  • Compliance: 
  • Description: Analog Switch, SPST, Single Supply
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC74VHC1G66DTT1
  • Status: Obsolete
  • Compliance: 
  • Description: Analog Switch, SPST, Single Supply
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST  SSPT 
  • Icc Max (µA): 40 
  • ron Max (Ω): 45 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: SC-88A / SC-70-5  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site