MC74VHC1GT04: Single Inverter, TTL Level

Description: The MC74VHC1GT04 is a single inverting buffer fab...
  • The MC74VHC1GT04 is a single inverting buffer fabricated in silicon gate CMOS technology. It achieves high speed operation while maintaining CMOS low power dissipation.

    The internal circuit is composed of three stages, including a buffer output which provides high noise immunity and stable output.

    The device input is has low input threshold and the output has a full 5V CMOS level output swing. The input protection circuitry on this device is overvoltage tolerant, allowing the device to be used as a logic-level translator.

    The MC74VHC1GT04 input structure provides protection when voltages up to 7V are applied, regardless of the supply voltage, allowing the the part to be used to interface 1.8/3.3V 3/5V circuits . The output structures also provide protection when VCC = 0V.These input and output structures help prevent device destruction caused by supply voltage - input/output voltage mismatch, battery backup, hot insertion, etc.
  • Features
  • High Speed: tPD = 3.8ns (Typ) at VCC = 5V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • TTL-Compatible Inputs: VIL = 0.8V; VIH = 2.0V
  • CMOS-Compatible Outputs: VOH > 0.8VCC ; VOL < 0.1VCC @Load
  • Power Down Protection Provided on Inputs and Outputs
  • Balanced Propagation Delays
  • Pin and Function Compatible with Other Standard Logic Families
  • Chip Complexity: FETs = 105; Equivalent Gates = 26
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    M74VHC1GT04DFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Inverter, TTL Level
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>100K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • M74VHC1GT04DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Inverter, TTL Level
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:<1K
  • M74VHC1GT04DFT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Inverter, TTL Level
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • M74VHC1GT04DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Inverter, TTL Level
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>10K
  • NLVVHC1GT04DFT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single Inverter, TTL Level
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • NLVVHC1GT04DFT2G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single Inverter, TTL Level
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NLVVHC1GT04DTT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Single Inverter, TTL Level
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Type: Inverter 
  • Channels:
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • tpd Max (ns): null  7,7 
  • IO Max (mA): null 
  • Package Type: SC-88A / SC-70-5  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site