MC74VHC1GT66: Single Supply SPST Analog Switch

Description: The MC74VHC1GT66 is an advanced high speed CMOS bi...
  • The MC74VHC1GT66 is an advanced high speed CMOS bilateral analog switch fabricated with silicon gate CMOS technology. It achieves high speed propagation delays and low ON resistances while maintaining CMOS low power dissipation. This bilateral switch controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND).

    The MC74VHC1GT66 is compatible in function to a single gate of the very High Speed CMOS MC74VHCT4066. The device has been designed so that the ON resistances (RON) are much lower and more linear over input voltage than RON of the metal-gate CMOS or High Speed CMOS analog switches.

    The ON/OFF Control input is compatible with TTL-type input thresholds allowing the device to be used as a logic-level translator from 3.0V CMOS logic to 5.0V CMOS logic or from 1.8V CMOS logic to 3.0V CMOS logic while operating at the high-voltage power supply. The input protection circuitry on this device allows overvoltage tolerance on the input, which provides protection when voltages of up to 7V are applied, regardless of the supply voltage. This allows the MC74VHC1GT66 to be used to interface 5V circuits to 3V circuits.
  • Features
  • High Speed: tPD = 20 ns (Typ) at VCC = 5 V
  • Low Power Dissipation: ICC = 1µA (Max) at TA = 25°C
  • Diode Protection Provided on Inputs and Outputs
  • Improved Linearity and Lower ON Resistance over Input Voltage
  • On/Off Control Input Has OVT
  • Chip Complexity: FETs = 11; Equivalent Gates = 3
  • Pb-Free Packages are Available
  • Applications
  • Cell Phones
  • Wireless Consumer Devices
  • Portable Computing
  • Low Voltage Data Acquisition
  • Audio and Video Signal Routing
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    M74VHC1GT66DFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Supply SPST Analog Switch
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:6,000
  • PandS:<1K
  • M74VHC1GT66DFT2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Supply SPST Analog Switch
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:21,000
  • M74VHC1GT66DTT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single Supply SPST Analog Switch
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • ON Semiconductor:24,000
  • PandS:>10K
  • MC74VHC1GT66DF1G
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Single Supply SPST Analog Switch
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC74VHC1GT66DT1G
  • Status: Obsolete
  • Compliance: Pb-free Halide free 
  • Description: Single Supply SPST Analog Switch
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC74VHC1GT66DFT2
  • Status: Obsolete
  • Compliance: 
  • Description: Single Supply SPST Analog Switch
  • Package Type: SC-88A / SC-70-5
  • Package Case Outline: 419A-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MC74VHC1GT66DTT1
  • Status: Obsolete
  • Compliance: 
  • Description: Single Supply SPST Analog Switch
  • Package Type: TSOP-5 / SOT-23-5
  • Package Case Outline: 483
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 40 
  • ron Max (Ω): 45 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • Package Type: SC-88A / SC-70-5  TSOP-5 / SOT-23-5 
  • ON Semiconductor Full Web Site