MC74VHC4066: Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux)

Description: The MC74VHC4066 utilizes silicon-gate CMOS technol...
  • The MC74VHC4066 utilizes silicon-gate CMOS technology to achieve fast propagation delays, low ON resistances, and low OFF-channel leakage current. This bilateral switch/multiplexer/demultiplexer controls analog and digital voltages that may vary across the full power-supply range (from VCC to GND).

    The VHC4066 is identical in pinout to the metal-gate CMOS MC14066 and the high-speed CMOS HC4066A. Each device has four independent switches. The device has been designed so that the ON resistances(RON) are much more linear over input voltage than RON of metal-gateCMOS analog switches.

    The ON/OFF control inputs are compatible with standard CMOS outputs; with pullup resistors, they are compatible with LSTTL outputs.For analog switches with voltage-level translators, see the VHC4316.
  • Features
  • Fast Switching and Propagation Speeds
  • High ON/OFF Output Voltage Ratio
  • Low Crosstalk Between Switches
  • Diode Protection on All Inputs/Outputs
  • Wide Power-Supply Voltage Range (V CC - GND) = 2.0 to 12.0 Volts
  • Analog Input Voltage Range (V CC - GND) = 2.0 to 12.0 Volts
  • Improved Linearity and Lower ON Resistance over Input Voltage than the MC14016 or MC14066
  • Low Noise
  • Chip Complexity: 44 FETs or 11 Equivalent Gates
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74VHC4066DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:37,500
  • MC74VHC4066DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • NLV74VHC4066DR2G
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-14
  • Package Case Outline: 751A-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • NLV74VHC4066DTRG
  • Status: Active
  • Compliance: PPAP Capable Pb-free Halide free 
  • Description: Quad Analog Switch/Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: TSSOP-14
  • Package Case Outline: 948G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Channels:
  • Number of Switches:
  • Configuration: SPST 
  • Icc Max (µA): 160 
  • ron Max (Ω): 120 
  • VCC Min (V):
  • VCC Max (V): 12 
  • Package Type: SOIC-14  TSSOP-14 
  • ON Semiconductor Full Web Site