MC74VHC4316: Quad Analog Multiplexer/Demultiplexer (Mux/Demux)

Description: MC74VHC4316...
  • MC74VHC4316
  • Features
  • These devices are available in Pb-free package(s). Specifications herein apply to both standard and Pb-free devices. Please see our website at www.onsemi.com for specific Pb-free orderable part numbers, or contact your local ON Semiconductor sales office or representative.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC74VHC4316DG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 48
  • MC74VHC4316DR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: SOIC-16
  • Package Case Outline: 751B-05
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • FutureElectronics:>1K
  • MC74VHC4316DTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 96
  • MC74VHC4316DTR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad Analog Multiplexer/Demultiplexer (Mux/Demux)
  • Package Type: TSSOP-16
  • Package Case Outline: 948F-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Digikey:>1K
  • Specifications
  • Channels:
  • VCC Min (V):
  • VCC Max (V):
  • tpd Max (ns):
  • IO Max (mA):  
  • Package Type: SOIC-16  TSSOP-16 
  • ON Semiconductor Full Web Site