MC7806: Linear Voltage Regulator, Positive, 6.0 V, 1.0 A

Description: These linear voltage regulators are monolithic int...
  • These linear voltage regulators are monolithic integrated circuits designed as fixed-voltage regulators for a wide variety of applications including local, on-card regulation. These regulators employ internal current limiting, thermal shutdown, and safe-area compensation. With adequate heatsinking they can deliver output currents in excess of 1.0 A. Although designed primarily as a fixed voltage regulator, these devices can be used with external components to obtain adjustable voltages and currents.
  • Features
  • Output Current in Excess of 1.0 A
  • No External Components Required
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Output Voltage Offered in 1.5%, 2% and 4% Tolerance
  • Pb-Free Packages are Available
  • Applications
  • Available in Surface Mount D 2 PAK and Standard 3-Lead Transistor Packages
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC7806BD2TG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 6.0 V, 1.0 A, Vout: 6.0 V; TJ = -40°C to +125°C
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • MC7806BD2TR4G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 6.0 V, 1.0 A, Vout: 6.0 V; TJ = -40°C to +125°C
  • Package Type: D2PAK-3
  • Package Case Outline: 936-03
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 800
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • PandS:>1K
  • MC7806BTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 6.0 V, 1.0 A, Vout: 6.0 V; TJ = -40°C to +125°C
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<100
  • Mouser:>1K
  • PandS:>1K
  • MC7806CTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 6.0 V, 1.0 A, Vout: 6.0 V; TJ = 0°C to +125°C
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A):
  • VI Min (V):
  • VI Max (V): 35 
  • VDO Typ (V):
  • Iq Typ (mA): 3.3 
  • PSRR (dB): 65 
  • Noise (µVrms): 10 
  • Enable: No 
  • PowerGood: No 
  • Package Type: D2PAK-3  TO-220-3 
  • ON Semiconductor Full Web Site