MC78L05AB: 3-Terminal 0.1A Positive Voltage Regulator

Description: The MC78L05AB fixed-voltage monolithic integrated ...
  • The MC78L05AB fixed-voltage monolithic integrated circuit voltage regulator is suitable for applications that required supply current up to 100 mA.
  • Features
    Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC78L05ABPX
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3-Terminal 0.1A Positive Voltage Regulator
  • Package Type: TO-92-3 LF
  • Package Case Outline: 135AR
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.1 
  • VI Min (V): 6.7 
  • VI Max (V): 30 
  • VDO Typ (V): 1.7 
  • Iq Typ (mA):
  • PSRR (dB): 80 
  • Noise (µVrms): 40 
  • Enable: No 
  • PowerGood: No 
  • Package Type: TO-92-3 LF 
  • ON Semiconductor Full Web Site