MC78M06: Linear Voltage Regulator, Positive, 6.0 V, 500 mA

Description: The MC78M00/MC78M00A positive linear voltage regul...
  • The MC78M00/MC78M00A positive linear voltage regulator is identical to the popular MC7800 Series devices, except it is specified for only half the output current. Like the MC7800 device, the MC78M00 three-terminal regulators are intended for local, on-card voltage regulation.

    Internal current limiting, thermal shutdown circuitry and safe-area compensation for the internal pass transistor combine to make these linear voltage regulators remarkably rugged under most operating conditions. Maximum output current, with adequate heatsinking is 500 mA.
  • Features
  • No External Components Required
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • MC78M00A High Accuracy ( +/-2%) Available for 5.0 V, 8.0 V, 12 V and 15 V
  • Pb-Free Packages are Available*
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC78M06BDTRKG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 6.0 V, 500 mA, Vout: 6.0 V; TJ = -40° to +125°C
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:5,000
  • MC78M06BTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 6.0 V, 500 mA, Vout: 6.0 V; TJ = -40° to +125°C
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • MC78M06CDTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 6.0 V, 500 mA, Vout: 6.0 V; TJ = 0° to +125°C
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MC78M06CDTRKG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 6.0 V, 500 mA, Vout: 6.0 V; TJ = 0° to +125°C
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:17,500
  • PandS:>10K
  • MC78M06CTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Positive, 6.0 V, 500 mA, Vout: 6.0 V; TJ = 0° to +125°C
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Positive 
  • VO (V):
  • IO Typ (A): 0.5 
  • VI Min (V):
  • VI Max (V): 35 
  • VDO Typ (V):
  • Iq Typ (mA): 3.2 
  • PSRR (dB): 80 
  • Noise (µVrms): 45 
  • Enable: No 
  • PowerGood: No 
  • Package Type: DPAK-3  TO-220-3 
  • ON Semiconductor Full Web Site