MC79L05A: 3-Terminal 0.1 A Negative Voltage Regulator

Description: These regulators employ internal current limiting ...
  • These regulators employ internal current limiting and thermal shutdown.
  • Features
  • Output Current up to 100 mA
  • No External Components
  • Internal Thermal Over Load Protection
  • Internal Short Circuit Current Limiting
  • Output Voltage Offered in ±5% Tolerance
  • Output Voltage: -5V
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC79L05ACHX
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-Terminal 0.1 A Negative Voltage Regulator
  • Package Type: SOT-89-3
  • Package Case Outline: 528AH
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 4000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:<1K
  • Newark:>1K
  • MC79L05ACP
  • Status: Active
  • Compliance: Pb-free 
  • Description: 3-Terminal 0.1 A Negative Voltage Regulator
  • Package Type: TO-92-3
  • Package Case Outline: 135AN
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:10,000
  • MC79L05ACPX
  • Status: Obsolete
  • Compliance: Pb-free 
  • Description: 3-Terminal 0.1 A Negative Voltage Regulator
  • Package Type: E-PKG AXIAL-LEADED GLASS DIODE
  • Package Case Outline: 017AE
  • MSL: NA
  • Container Type: TAPE REEL
  • Container Qty: 10000
  • Specifications
  • Output: Single 
  • Polarity: Negative 
  • VO (V): -5 
  • IO Typ (A): 0.1 
  • VI Min (V): -6.7 
  • VI Max (V): -30 
  • VDO Typ (V): 1.7 
  • Iq Typ (mA):
  • PSRR (dB): 60  49 
  • Noise (µVrms): 30  40 
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOT-89-3  TO-92-3 
  • ON Semiconductor Full Web Site