MC79L15: Linear Voltage Regulator, Negative, 15 V, 100 mA

Description: The MC79L00 negative linear voltage regulator is a...
  • The MC79L00 negative linear voltage regulator is an inexpensive, easy-to-use device suitable for numerous applications requiring up to100 mA. Like the higher powered MC7900 Series negative regulators, this linear voltage regulator features thermal shutdown and current limiting, making it remarkably rugged. In most applications, no external components are required for operation.

    The MC79L00 linear voltage regulator is useful for on-card regulation or any other application where a regulated negative voltage at a modest current level is needed. This regulator offers substantial advantages over the common resistor/zener diode approach.
  • Features
  • No External Components Required
  • Internal Short Circuit Current Limiting
  • Internal Thermal Overload Protection
  • Low Cost
  • Complementary Positive Regulators Offered (MC78L00 Series)
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC79L15ABDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = -40°C to +125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:5,292
  • PandS:<1K
  • MC79L15ABDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = -40°C to +125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:20,000
  • PandS:>1K
  • MC79L15ABPG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = -40°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:36,000
  • PandS:>1K
  • MC79L15ABPRPG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = -40°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:16,000
  • MC79L15ACDG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = 0°C to +125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:6,468
  • MC79L15ACDR2G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = 0°C to +125°C
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • MC79L15ACPG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = 0°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:28,000
  • MC79L15ACPRAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = 0°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • ON Semiconductor:10,000
  • MC79L15ACPREG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = 0°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:2,000
  • MC79L15ACPRPG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA, Vout: -15 V; TJ = 0°C to +125°C
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:4,000
  • MC79L15ABD
  • Status: Obsolete
  • Compliance: 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • MC79L15ABDR2
  • Status: Obsolete
  • Compliance: 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC79L15ABP
  • Status: Obsolete
  • Compliance: 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • MC79L15ABPRP
  • Status: Obsolete
  • Compliance: 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • MC79L15ACD
  • Status: Obsolete
  • Compliance: 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 98
  • MC79L15ACDR2
  • Status: Obsolete
  • Compliance: 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA
  • Package Type: SOIC-8
  • Package Case Outline: 751-07
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • MC79L15ACP
  • Status: Obsolete
  • Compliance: 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 2000
  • MC79L15ACPRA
  • Status: Obsolete
  • Compliance: 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • MC79L15ACPRE
  • Status: Obsolete
  • Compliance: 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 2000
  • MC79L15ACPRP
  • Status: Obsolete
  • Compliance: 
  • Description: Linear Voltage Regulator, Negative, 15 V, 100 mA
  • Package Type: TO-92
  • Package Case Outline: 29-11
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 2000
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Negative 
  • VO (V): -15 
  • IO Typ (A): 0.1 
  • VI Min (V): -16.7 
  • VI Max (V): -35 
  • VDO Typ (V): 1.7 
  • Iq Typ (mA):
  • PSRR (dB): 49 
  • Noise (µVrms): 40 
  • Enable: No 
  • PowerGood: No 
  • Package Type: SOIC-8  TO-92 
  • ON Semiconductor Full Web Site