MC79M12: Linear Voltage Regulator, Negative, 12 V, 500 mA

Description: The MC79M00 Negative Linear Voltage Regulator is i...
  • The MC79M00 Negative Linear Voltage Regulator is intended as a complement to the popular MC78M00 series devices.

    Available in fixed output voltage options of -5.0, -8.0, -12 and -15 V, this Negative Linear Voltage Regulator employs current limiting, thermal shutdown and safe-area compensation - making it remarkably rugged under most operating conditions. With adequate heatsinking, it can deliver output currents in excess of 0.5 A.
  • Features
  • No External Components Required
  • Internal Thermal Overload Protection
  • Internal Short Circuit Current Limiting
  • Output Transistor Safe-Area Compensation
  • Also Available in Surface Mount DPAK (DT) Package DEVICE TYPE/NOMINAL OUTPUT VOLTAGE MC79M05 -5.0 V MC79M12 -12 V MC79M08 -8.0 V MC79M15 -15 V
  • Pb-Free Package May be Available. The G-Suffix Denotes a
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MC79M12BDTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 12 V, 500 mA, 4%; TJ = -40°C to +125°C
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • ON Semiconductor:2,325
  • MC79M12BDTRKG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 12 V, 500 mA, 4%; TJ = -40°C to +125°C
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MC79M12BTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 12 V, 500 mA, 4%; TJ = -40°C to +125°C
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:50,150
  • MC79M12CDTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 12 V, 500 mA, 4%; TJ = 0°C to +125°C
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: TUBE
  • Container Qty: 75
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:5,850
  • MC79M12CDTRKG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 12 V, 500 mA, 4%; TJ = 0°C to +125°C
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • PandS:>1K
  • MC79M12CTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Linear Voltage Regulator, Negative, 12 V, 500 mA, 4%; TJ = 0°C to +125°C
  • Package Type: TO-220-3
  • Package Case Outline: 221AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • Newark:>1K
  • ON Semiconductor:8,450
  • MC79M12CDTRK
  • Status: Obsolete
  • Compliance: 
  • Description: Linear Voltage Regulator, Negative, 12 V, 500 mA
  • Package Type: DPAK-3
  • Package Case Outline: 369C
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2500
  • Packages
    Specifications
  • Output: Single 
  • Polarity: Negative 
  • VO (V): -12 
  • IO Typ (A): 0.5 
  • VI Min (V): -13.1 
  • VI Max (V): -35 
  • VDO Typ (V): 1.1 
  • Iq Typ (mA): 4.3 
  • PSRR (dB): 66 
  • Noise (µVrms): 40 
  • Enable: No 
  • PowerGood: No 
  • Package Type: DPAK-3  TO-220-3 
  • ON Semiconductor Full Web Site