MCH3007: RF Transistor, NPN Single, 12 V, 30 mA, fT = 8 GHz

Description: MCH3007 is RF Transistor, 12 V, 30 mA, fT
  • MCH3007 is RF Transistor, 12 V, 30 mA, fT = 8 GHz, NPN Single MCPH3 for High-Frequency Low-Noise Amplifier Applications.
  • Features
  • Low-noise use : NF=1.2dB typ (f=1GHz)
  • High cut-off frequency : fT=8GHz typ (VCE=5V)
  • High gain :Forward Transfer Gain=12dB typ (f=1GHz)
  • Halogen free compliance
  • Technical Documentation & Design Resources
    Availability and Samples
    MCH3007-TL-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: RF Transistor, NPN Single, 12 V, 30 mA, fT = 8 GHz
  • Package Type: SC-70FL / MCPH-3
  • Package Case Outline: 419AQ
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • Specifications
  • Polarity: NPN 
  • IC Continuous (A): 0.03 
  • VCEO(sus) Min (V): 12 
  • hFE Min: 60 
  • hFE Max: 150 
  • PTM Max (W): 0.35 
  • fT Min (MHz): 6000 
  • NF Typ. (dB): 1.2 
  • |S21e| 2 Typ. (dB): 12 
  • Package Type: SC-70FL / MCPH-3 
  • ON Semiconductor Full Web Site